IESNA:LM-63-2002
[TEST]P948372
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12470
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1463.1 1832 2165.4 2423.5 2634 2753.1 2809.1 2829 2930.1 3146.4
3503.6 3954.9 4399 4753.7 5063.9 5347.2 5526.1 5571.8 5461.8 5183
4620.4 3647.8 3011.2 2522 1997.4 1405.2 923.7 647.6 505.3 436.4
395.9 332.8 281.9 97.8 47.6 7.7 0
1463.1 1844.8 2181.5 2444.1 2637.2 2767.9 2834.8 2853.5 2937.2 3132.2
3462.4 3904.7 4340.4 4707.3 5020.8 5304 5516.5 5593.1 5522.9 5286.7
4816.8 3918.2 3132.9 2630.8 2112.6 1532 1007.4 679.7 521.4 451.9
399.7 337.9 284.5 121 50.9 9.7 0
1463.1 1828.7 2159 2424.2 2630.8 2780.8 2863.8 2899.2 2964.9 3139.9
3421.2 3813.9 4232.3 4601.1 4899.2 5137.3 5360.7 5469.5 5441.8 5253.2
4875.3 4258 3394.2 2791.7 2277.4 1714.8 1145.1 760.8 562.6 467.3
412.6 359.2 307.7 234.9 119.7 14.2 0
1463.1 1828.7 2149.3 2413.9 2634.6 2803.9 2917.2 2976.4 3038.2 3173.4
3382.6 3687.1 4048.8 4395.8 4675.2 4904.3 5096.8 5252.6 5294.4 5232.6
5005.4 4583.8 3991.6 3290.6 2630.8 2044.4 1429.6 915.3 624.4 475
410 356 303.8 242 169.9 66.3 0
1463.1 1774.7 2085.6 2357.2 2590.2 2796.2 2960.4 3069.1 3138.7 3245.5
3419.3 3642.7 3931.7 4225.9 4490.4 4718.3 4903.7 5068.5 5185.6 5217.1
5154.7 4962.9 4590.8 4028.2 3371 2699.7 2011.5 1326 832.9 558.7
426.1 378.5 328.9 251 169.3 52.8 0
1463.1 1746.3 2027 2291.6 2536.2 2762.7 2968.7 3131.6 3242.3 3345.9
3476 3662.6 3878.9 4135.7 4394.5 4652 4870.8 5042.1 5171.4 5278.3
5361.3 5333.7 5217.1 4952.6 4495.6 3903.4 3141.9 2409.3 1620.2 1000.3
648.8 443.5 321.2 194.4 97.8 25.7 0
1463.1 1692.3 1936.2 2185.3 2427.4 2664.9 2894.1 3098.1 3267.4 3403.2
3541 3691.6 3857 4063 4299.2 4567 4842.5 5108.4 5344 5551.2
5739.8 5947.1 6040.4 6098.4 6085.5 5822.9 5321.4 4522.6 3465.7 2347.6
1355 703.6 359.2 207.3 101.1 34.8 0
1463.1 1651.1 1846.8 2060.5 2281.9 2491.1 2715.7 2934 3143.8 3329.2
3514.6 3686.4 3842.2 4010.2 4186.6 4375.8 4595.3 4843.8 5115.4 5403.8
5718.6 6170.5 6535.4 6758.2 7011.8 7195.2 7219 6972.5 6331.4 5293.7
3857 2489.2 1268.7 517.5 184.7 36 0
1463.1 1577.1 1714.8 1874.4 2049.5 2234.9 2423.5 2610.2 2794.9 2984.8
3183.7 3367.8 3568 3777.2 3994.8 4213 4455 4726.7 5027.3 5367.8
5765.6 6368.7 6967.4 7377.4 7900.7 8516.7 9175.9 9615.5 9521.5 8636.5
6814.2 4417.7 1873.8 572.2 180.2 37.3 0
1463.1 1564.2 1701.3 1848 2013.5 2188.6 2367.5 2545.8 2722.2 2901.1
3077.5 3260.3 3453.4 3662.6 3878.9 4103.6 4353.3 4629.5 4938.4 5290.5
5687.7 6326.2 6929.4 7373.5 7932.9 8604.3 9323.9 9782.2 9695.3 8754.3
6773.6 4142.2 1587.4 438.4 141.6 32.2 0
1463.1 1515.3 1586.1 1681.3 1796.6 1922.1 2048.9 2182.1 2319.9 2458.9
2599.2 2744.1 2890.2 3044.7 3210.7 3386.5 3579.6 3798.4 4062.4 4363.6
4730.5 5313.7 5755.9 6192.3 6724.7 7365.2 7966.4 8227.1 7954.8 6916.5
5105.8 2841.9 819.4 171.9 57.3 12.9 0
1463.1 1479.2 1519.1 1576.4 1655.6 1741.2 1834.5 1930.4 2027.6 2131.3
2232.3 2329.5 2429.9 2529.7 2635.3 2746.6 2863.8 3006.1 3170.8 3384.5
3693.5 4077.2 4338.5 4630.7 4980.3 5361.3 5621.4 5530.6 5076.2 4223.9
3050.5 1561 509.2 151.9 52.1 12.2 0
1463.1 1447 1452.8 1479.2 1522.3 1566.8 1625.3 1683.3 1740.6 1800.4
1852.6 1899.5 1938.8 1974.9 2000 2016.1 2032.1 2043.1 2061.1 2103
2203.4 2262.6 2273.5 2295.4 2329.5 2360.4 2276.1 2009 1627.9 1206.3
820.1 464.7 233 98.5 47.6 16.7 0
1463.1 1379.4 1329.9 1304.1 1301.6 1311.9 1329.2 1348.5 1362.1 1370.4
1369.8 1353.7 1328.6 1293.2 1246.2 1188.9 1120 1048.6 982.9 921.8
858.7 802.7 755.7 717.1 683.6 649.5 607 549.7 470.5 364.3
265.2 195 135.2 86.9 49.6 14.2 0
1463.1 1317 1226.2 1186.3 1176.7 1185 1203.1 1222.4 1232 1229.5
1215.9 1192.1 1157.4 1114.2 1064 1012.5 959.1 905.7 852.9 795
736.4 683.6 645 621.8 612.8 614.1 612.8 594.8 550.4 476.3
362.4 249.8 175.1 115.2 57.3 12.9 0
1463.1 1268.1 1158.7 1115.5 1117.5 1141.9 1168.9 1186.3 1187.6 1176
1153.5 1121.3 1083.3 1039.6 993.2 947.5 899.2 848.4 796.3 748
711.3 679.7 658.5 645 633.4 619.9 598.6 576.8 549.7 506.6
440.9 346.3 227.2 125.5 59.9 12.9 0
1463.1 1221.1 1108.4 1079.5 1097.5 1131 1157.4 1170.2 1165.1 1145.1
1114.2 1077.5 1035.1 993.2 948.8 905.7 876.1 840.7 796.3 760.8
737 705.5 655.9 616.7 590.9 565.8 540.1 514.3 491.1 469.9
444.8 404.2 330.9 253.6 148.7 36 0
1463.1 1194.7 1082.1 1066 1096.9 1129 1155.4 1163.2 1150.9 1119.4
1081.4 1038.3 991.9 950.7 915.3 895.4 871.6 847.1 823.3 770.5
723.5 686.2 648.8 614.1 578 546.5 515.6 487.3 457.7 423.6
390.1 359.8 315.4 272.3 190.5 74 0
1463.1 1172.2 1065.3 1063.4 1097.5 1128.4 1151.6 1154.1 1135.5 1101.4
1058.2 1010.6 968.1 928.9 902.5 879.9 851 811.7 776.9 735.1
702.9 666.9 631.5 599.3 572.2 544.6 515 484.7 449.3 410
366.9 328.9 280 211.8 140.3 58.6 0
1463.1 1159.3 1056.9 1062.7 1100.1 1130.3 1150.9 1147.1 1123.2 1082.7
1032.5 985.5 945.6 915.3 901.2 867.1 814.3 753.1 728.7 708.1
671.4 643.1 618.6 582.5 555.5 534.3 506.6 473.8 434.5 391.4
344.4 323.8 278.7 182.2 132.6 81.1 0
1463.1 1156.7 1051.8 1063.4 1100.7 1131.6 1150.3 1145.1 1116.2 1070.5
1019.6 973.3 934 915.3 893.4 850.3 773.1 722.2 709.4 684.2
652.1 617.3 584.5 559.4 543.9 530.4 505.3 474.4 437.1 393.9
348.2 359.8 287.1 191.8 146.1 54.1 0
1463.1 1156.7 1051.2 1065.3 1101.4 1132.3 1149.6 1147.1 1118.7 1071.1
1019.6 972.6 933.4 916 891.5 847.7 767.3 722.9 712.6 683.6
650.1 612.2 585.1 551.6 547.1 530.4 504.7 474.4 439.6 393.3
349.5 354.7 246.5 198.3 144.2 52.1 0
